??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1173548 - PV-FT-CCM-2,5-4-VPE250
Bill of material
PHOENIX CONTACT 1173548
Product number of the Manufacturer
1173548
Short Description
Crimp contact
Long Description
Crimp contact, Range of articles: Sunclix, min. conductor cross section: 2.5 mm², max. conductor cross section: 4 mm², rated current: 27 A, Connection method: Crimp, Contact connection type: Pin
Manufacturer Type Description
PV-FT-CCM-2,5-4-VPE250
International product number
4063151201104
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
16
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
250
Quantity Scale
250
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Stáhnout CAD model
Tento prvek nejde vygenerovat