??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1173540 - PV-FT-CCM-2,5-4-VPE50
Bill of material
PHOENIX CONTACT 1173540
Product number of the Manufacturer
1173540
Short Description
Crimp contact
Long Description
Crimp contact, Range of articles: Sunclix, min. conductor cross section: 2.5 mm², max. conductor cross section: 4 mm², rated current: 27 A, Connection method: Crimp, Contact connection type: Pin
Manufacturer Type Description
PV-FT-CCM-2,5-4-VPE50
International product number
4063151200343
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
16
GTIN
4063151200343
Manufacturer product designation
Crimp contact
Manufacturer product description
Crimp contact, Range of articles: Sunclix, min. conductor cross section: 2.5 mm², max. conductor cross section: 4 mm², rated current: 27 A, Connection method: Crimp, Contact connection type: Pin
Manufacturer product family
Sunclix
Product type
PV-FT-CCM-2,5-4-VPE50
URI of the product
http://www.phoenixcontact.com/product/1173540
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)