??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Archimedys-Exventys
Description
11733 - Archimedes screw module, Explosive environment - MRH 305-300 U4
Bill of material
Archimedys-Exventys - 11733 - MRH 305-300 U4
Part Number
11733 - MRH 305-300 U4
Description
Archimedes screw module, Explosive environment, pitch 300 mm, Right hand MRH 305-300 U4
Thread direction
Right
Outside dimension
304.8 mm
Outside dimension
12 Inch
Diameter of the core
60 mm
Diameter of the core
2.36 Inch
Functional height
300 mm
Functional height
11.81 Inch
Axe cross section
32 mm
Axe cross section
1.26 Inch
Pas
300 mm
Pas
11.81 Inch
Filling level 100%. Outputper rotation
1.2556
Filling level 100%. Outputper rotation
44.34 ft³
Mass of a module
2300 g
Mass of a module
5.07 lb
Previews
3D
2D
Download CAD models