??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1172189 - IOA FEED-THRU-DO/NI/EX
Bill of material
PHOENIX CONTACT 1172189
Product number of the Manufacturer
1172189
Short Description
Feed-through plug
Long Description
Non-incendive, Ex ic impeding devices for VIP I/O marshalling base elements. For limiting current (60 mA or 80 mA) and voltage (26.4 V DC) on digital outputs. For example, to control solenoid valves in the Ex area (zone 2, CID2).
Manufacturer Type Description
IOA FEED-THRU-DO/NI/EX
Preview
International product number
4063151199012
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
40
width
10.300 mm
height
64.200 mm
rated voltage
26.400 V
rated current
0.048 A
Application standards
IEC 60664, DIN EN 50178
net weight
0.064 kg
depth
72.900 mm
mounting type
pluggable
GTIN
4063151199012
Manufacturer product designation
Feed-through plug
Manufacturer product description
Non-incendive, Ex ic impeding devices for VIP I/O marshalling base elements. For limiting current (60 mA or 80 mA) and voltage (26.4 V DC) on digital outputs. For example, to control solenoid valves in the Ex area (zone 2, CID2).
Product type
IOA FEED-THRU-DO/NI/EX
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
US
Deeplink
Deeplink
CAD modeli indir
Bu parçanın oluşturulması ile ilgili bir eylem yok