??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1171597 - FOC-ST:A-SJ:C-HB02/16 PR L04
Bill of material
PHOENIX CONTACT 1171597
Product number of the Manufacturer
1171597
Short Description
FO patch cable
Long Description
Assembled FO cable, PROFINET cable type B, 200/230 µm PCF fiber, SC-RJ/IP67 push-pull metal housing to BFOC(ST)/IP20, PVC outer sheath, halogen-free, ozone- and UV-resistant, in conduit, for fixed indoor installation, length: 16 m
Manufacturer Type Description
FOC-ST:A-SJ:C-HB02/16 PR L04
Preview
International product number
4063151196912
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
21
degree of protection
IP20
max. ambient temperature during operating phase
50 °C
min. ambient temperature during operating phase
-5 °C
Color of coat
Orange
halogen free (according to EN 50267-2-2)
Yes
Without halogens as in EN 50267-2-3
No
Number of fibers
0
Flame resistant according to standard
No
radiological resistance against UV radiation
No
Number of fibers per conductor
0
Strain relief present
Yes
metal-free cable
Yes
Protection from rodents
No
GTIN
4063151196912
Manufacturer product designation
FO patch cable
Manufacturer product description
Assembled FO cable, PROFINET cable type B, 200/230 µm PCF fiber, SC-RJ/IP67 push-pull metal housing to BFOC(ST)/IP20, PVC outer sheath, halogen-free, ozone- and UV-resistant, in conduit, for fixed indoor installation, length: 16 m
Product type
FOC-ST:A-SJ:C-HB02/16 PR L04
URI of the product
http://www.phoenixcontact.com/product/1171597
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
30
Quantity Scale
1
Customs tariff number
85447000
Country of origin
DE
Deeplink
Deeplink
预览
3D
2D
下载CAD模型