??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1171227 - IPD WD 3X2,5 M20 BK A-A-DA 250
Bill of material
PHOENIX CONTACT 1171227
Product number of the Manufacturer
1171227
Short Description
Panel feed-through
Long Description
Panel feed-through, Push-in connection, 0.5 mm² ... 2.5 mm², 600 V, 15 A, black, external cable diameter: 6 mm ... 9 mm and 8 mm ... 13 mm, Push-in connection
Manufacturer Type Description
IPD WD 3X2,5 M20 BK A-A-DA 250
International product number
4063151201852
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
62
rated voltage
690 V
rated current
15 A
Application standards
not available
certificate/approval
cULus Listed, VDE Zeichengenehmigung
width
28.600 mm
height
28.600 mm
net weight
0.022 kg
Pole number
3
color of housing
Black
Material of the contact
Cu
Without halogens
Yes
Degree of soiling
3
Rated surge voltage
6 kV
Design
connector
material of housing
PA
connection type of process connection
Push-in connection
interlockable
No
mechanical coding present
No
color coding/contact insert
Black
connection cross section (fine-strand)
2.500 mm^2
connection cross section (solid-core)
2.500 mm^2
number of connections per pole
1
thread connection size
M20
max. resistance to a continuous temperature
100 °C
GTIN
4063151201852
Manufacturer product designation
Panel feed-through
Manufacturer product description
Panel feed-through, Push-in connection, 0.5 mm² ... 2.5 mm², 600 V, 15 A, black, external cable diameter: 6 mm ... 9 mm and 8 mm ... 13 mm, Push-in connection
Product type
IPD WD 3X2,5 M20 BK A-A-DA 250
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models