??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1166885 - NBC-50,0-94B/M12FS
Bill of material
PHOENIX CONTACT 1166885
Product number of the Manufacturer
1166885
Short Description
Bus system cable
Long Description
Bus system cable, 8-position, PUR, water blue RAL 5021, Socket straight M12, on free cable end, cable length: 50 m
Manufacturer Type Description
NBC-50,0-94B/M12FS
International product number
4063151183370
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
Application standards
not available
certificate/approval
not available
Pole number
8
Degree of protection (IP), mounted
IP67
Without halogens
No
screened
No
Material of the cable mantle
PUR
Cable length can be configured
No
Design of the electrical connection (head 1)
M12
nominal voltage
30 V
Rated value of current
2 A
Color of coat
water blue RAL 5021
Number of wires
8
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
not relevant
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Female (socket)
Type of plug-in contact (head 2)
Not relevant
Coding
not relevant
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
50 m
GTIN
4063151183370
Manufacturer product designation
Bus system cable
Manufacturer product description
Bus system cable, 8-position, PUR, water blue RAL 5021, Socket straight M12, on free cable end, cable length: 50 m
Product type
NBC-50,0-94B/M12FS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part