??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1165442 - CHARX PS-CAB/4X87.5KW
Bill of material
PHOENIX CONTACT 1165442
Product number of the Manufacturer
1165442
Short Description
Control cabinet
Long Description
CHARX power basic, System control cabinet for CHARX PS/3AC/920DC/87.5KW modules
Manufacturer Type Description
CHARX PS-CAB/4X87.5KW
Preview
International product number
4063151180263
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
width
600 mm
height
1800 mm
depth
800 mm
Wall assembly possible
Yes
EMC design present
No
tackable possible
Yes
Number of doors front
1
On plaster possible
Yes
Assembly on floor is possible
Yes
Flush installation possible
No
suitable for outside installation
Yes
suitable for metric installation
No
ventilation door present
No
Mounting plate adjustable in depth
No
back door present
No
glazed door present
No
Mounting plate present
No
GTIN
4063151180263
Manufacturer product designation
Control cabinet
Manufacturer product description
CHARX power basic, System control cabinet for CHARX PS/3AC/920DC/87.5KW modules
Manufacturer product family
CHARX power basic
Product type
CHARX PS-CAB/4X87.5KW
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
94032080
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models