??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1165140000 - PSI 6/10 SW
Bill of material
Weidmueller 1165140000
Preview
Product number of the Manufacturer
1165140000
Manufacturer Type Description
PSI 6/10 SW
Short Description
Fuse terminal, PUSH IN connection, Fuse cartridge, for plug-in cross-connector, One end without connector, PUSH IN, 6 mm², 250 V, 6.3 A, G-Si. 5 x 20, black
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity. With removable carrier for a cartridge fuse.
GTIN
4032248992621
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
10 mm²
max. supply voltage for defect display
250 V
min. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm²
min. supply voltage for defect display
250 V
Min. operating temperature
-50 °C
Max. operating temperature
120 °C
rated current
6.300 A
Number of levels
1
Power loss, static, current-independent [Pls]
1.310 W
color
black
Design of safety block
Miniature fuses 5x20 mm
Connection type
Push-in connection
Combustibility class
V0
material of insulation
PA
Max. line cross section, flexible
10 mm²
Max. line cross section, rigid
6 mm²
Min. line cross section, flexible
1.500 mm²
Min. line cross section, rigid
1.500 mm²
Closing plate required
Yes
Assembly type
Top-hat rail TH35
rated voltage
250 V
Mass
0.030 kg
depth
50.41 mm
height
83.829 mm
width
12.2 mm
customs tariff number (TARIC)
85369095
URL
URL
Previews
3D
2D
Download CAD models