??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1164787 - CASE PTFIX L-BOXX REV2 DE
Bill of material
PHOENIX CONTACT 1164787
Product number of the Manufacturer
1164787
Short Description
Starter kit
Long Description
Starter kit, PTFIX in a practical Sortimo L-BOXX 102 system case. Now also for 10 mm² feed-ins. 92 distribution blocks, among other features with feed-in contact up to 10 mm² and pick-up contact up to 6 mm², 53 DIN rail adapters, 16 screw flanges, plug-in bridges, and marking material, color: black
Manufacturer Type Description
CASE PTFIX L-BOXX REV2 DE
Preview
International product number
4063151179038
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
GTIN
4063151179038
Manufacturer product designation
Starter kit
Manufacturer product description
Starter kit, PTFIX in a practical Sortimo L-BOXX 102 system case. Now also for 10 mm² feed-ins. 92 distribution blocks, among other features with feed-in contact up to 10 mm² and pick-up contact up to 6 mm², 53 DIN rail adapters, 16 screw flanges, plug-in bridges, and marking material, color: black
Product type
CASE PTFIX L-BOXX REV2 DE
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
Загрузка CAD-моделей
С этим продуктом не связаны никакие операции