??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1164361 - EV-T2M3SOW-3AC20A-0,7M2,5E
Bill of material
PHOENIX CONTACT 1164361
Product number of the Manufacturer
1164361
Short Description
Cable set for infrastructure charging socket
Long Description
CHARX connect modular, Cable set for infrastructure charging socket, Accessories, with slip-on sleeve at one end, Only for connection to generation  2 infrastructure charging sockets from Phoenix Contact, Type 2, IEC 62196-2, 20 A / 480 V (AC), Single wires, length: 0.7 m, Plug-in mounting
Manufacturer Type Description
EV-T2M3SOW-3AC20A-0,7M2,5E
Preview
International product number
4063151177348
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
GTIN
4063151177348
Manufacturer product designation
Cable set for infrastructure charging socket
Manufacturer product description
CHARX connect modular, Cable set for infrastructure charging socket, Accessories, with slip-on sleeve at one end, Only for connection to generation  2 infrastructure charging sockets from Phoenix Contact, Type 2, IEC 62196-2, 20 A / 480 V (AC), Single wires, length: 0.7 m, Plug-in mounting
Product type
EV-T2M3SOW-3AC20A-0,7M2,5E
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part