??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1164056 - SAC-4P- 2,7-534/AD 0,25 AE
Bill of material
PHOENIX CONTACT 1164056
Product number of the Manufacturer
1164056
Short Description
Sensor/actuator cable
Long Description
Sensor/actuator cable, 4-position, free cable end, on Valve connector AD (pressure switch), cable length: 2.7 m
Manufacturer Type Description
SAC-4P- 2,7-534/AD 0,25 AE
International product number
4063151176594
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
29
rated voltage
230 V
rated current
4 A
Application standards
not available
certificate/approval
not available
Pole number
4
Degree of protection (IP), mounted
IP65
Without halogens
No
Coding (head 1)
not relevant
screened
No
Status display present
No
Material of the cable mantle
PVC
Cable length can be configured
No
LED display present
No
Ground cable suitability of the fixed cable version
No
Design of the electrical connection (head 1)
not relevant
Use for product
Color of coat
black RAL 9005
suitable for cable guide chain
No
Arrangement of the cable lead-in, head 1
not relevant
Type of plug-in contact, head 1
Not relevant
Radial networked
No
Coding
not relevant
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
2.700 m
Category (capacity)
not relevant
Resistant to welding beads
No
GTIN
4063151176594
Manufacturer product designation
Sensor/actuator cable
Manufacturer product description
Sensor/actuator cable, 4-position, free cable end, on Valve connector AD (pressure switch), cable length: 2.7 m
Product type
SAC-4P- 2,7-534/AD 0,25 AE
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
100
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част