??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Société / Etablissement
KAISER
Description
1164-88 - Screened cover
Nomenclature
1164-88
Order number
1164-88
EAN-Code
4013456142008
Désignation
Screened cover
level of detail
Diameter
80 mm
espacement vis
60 mm
Fiche technique
HTML (Online)
Infotext
Screened one-gang junction box for cavity wall installation. The conductive coating suppresses interference with a high alternating field component, whether radiated or received.· For environmentally-safe electrical installation, biological construction· With screening and potential conductivity· The functional earth of the box must only be connected to the potential equalisation and not to the equipment grounding conductor (PE conductor)
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés