??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1163793 - SPE-T1-M8MSM-180
Bill of material
PHOENIX CONTACT 1163793
Product number of the Manufacturer
1163793
Short Description
SPE PCB connector
Long Description
SPE PCB connector, type: IEC 63171-5, degree of protection: IP20, number of positions: 2, 10 Gbps, CAT B (ISO/IEC 63171), material: Metal, connection method: THR solder connection, Single Pair Ethernet
Manufacturer Type Description
SPE-T1-M8MSM-180
Preview
International product number
4063151176617
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
GTIN
4063151176617
Manufacturer product designation
SPE PCB connector
Manufacturer product description
SPE PCB connector, type: IEC 63171-5, degree of protection: IP20, number of positions: 2, 10 Gbps, CAT B (ISO/IEC 63171), material: Metal, connection method: THR solder connection, Single Pair Ethernet
Product type
SPE-T1-M8MSM-180
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models