??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1163116 - WMS-OT HF 2,4 (EX4)RL
Bill of material
PHOENIX CONTACT 1163116
Product number of the Manufacturer
1163116
Short Description
Marking hose
Long Description
Marking hose, Roll, white, unlabeled, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK W: without print, unperforated, mounting type: slide-on, cable diameter range: 1 ... 2.4 mm, lettering field size: 4 x 120000 mm
Manufacturer Type Description
WMS-OT HF 2,4 (EX4)RL
Preview
International product number
4063151173098
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
27
width
4 mm
Combustibility class
V0
color
White
length
120000 mm
Assembly type
plug in module
net weight
0.022 kg
Printing
without print
Marking process
Thermal transfer for rolls
type of delivery
Castor
Without halogens
Yes
material
Polyolefine
Smudge resistance
DIN EN 61010-1 (VDE 0411-1):2011-07
UV resistance
ISO 4892-2:2013-03 (following)
max. relative humidity (operation)
50 %
max. storage temperature
23 °C
min. storage temperature
23 °C
Min. relative humidity (storage)
50 %
max. relative humidity (storage)
50 %
min. relative humidity (operation)
50 %
Min. cable diameter
1 mm
max. cable diameter
2.400 mm
Max. diameter of conductors
2.400 mm
Min. diameter of conductors
1 mm
GTIN
4063151173098
Manufacturer product designation
Marking hose
Manufacturer product description
Marking hose, Roll, white, unlabeled, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK W: without print, unperforated, mounting type: slide-on, cable diameter range: 1 ... 2.4 mm, lettering field size: 4 x 120000 mm
Product type
WMS-OT HF 2,4 (EX4)RL
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
39173200
Country of origin
CN
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part