피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1162178
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Charging components E-Mobility
Charging connector E-Mobility
Powered by
CAD모델 선택
{phoenix_contact/27/14/47/06/1162178.prj},{NB=1162178},{MANUID=1162178},{BAF016=108},{BAA020=151.200},{BAB577=122.800},{AAF583=250},{AAT140=2},{AAT139=48},{AAT141=2},{AAO663=4063151172121},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85444290},{AAO676=1162178},{DESCSHORT=Vehicle charging inlet},{DESCLONG=CHARX connect universal, Vehicle charging inlet, for charging with alternating current (AC) and with direct current (DC), CCS type 1, IEC 62196-2, IEC 62196-3, 200 A / 1000 V (DC), 48 A / 250 V (AC), Single wires, length: 2 m, locking actuator: 12 V, 4-pos., Front and rear mounting, M6, housing: black, A protective cap is supplied as standard for the DC and AC contacts.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1162178 - CHARX T1HBI12-1AC48DC200-2,0M1
Bill of material
PHOENIX CONTACT 1162178
Product number of the Manufacturer
1162178
Short Description
Vehicle charging inlet
Long Description
CHARX connect universal, Vehicle charging inlet, for charging with alternating current (AC) and with direct current (DC), CCS type 1, IEC 62196-2, IEC 62196-3, 200 A / 1000 V (DC), 48 A / 250 V (AC), Single wires, length: 2 m, locking actuator: 12 V, 4-pos., Front and rear mounting, M6, housing: black, A protective cap is supplied as standard for the DC and AC contacts.
Manufacturer Type Description
CHARX T1HBI12-1AC48DC200-2,0M1
Preview
International product number
4063151172121
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
102
degree of protection
IP55
width
108
mm
height
151.200
mm
Application standards
IEC 62196-2, IEC 62196-3, SAE J1772
certificate/approval
cULus Recognized
depth
122.800
mm
Design
Vehicle charging inlet
LED display present
No
nominal voltage
250
V
type of connection system
Crimp connection, cannot be disconnected
Current type
AC single phase
Connection technology
Crimp connection, cannot be disconnected
Standard
type 1 CCS
With access interlocking
Yes
Number of communication contacts
2
max. nominal current
48
A
Length of the fixed connection cable
2
m
GTIN
4063151172121
Manufacturer product designation
Vehicle charging inlet
Manufacturer product description
CHARX connect universal, Vehicle charging inlet, for charging with alternating current (AC) and with direct current (DC), CCS type 1, IEC 62196-2, IEC 62196-3, 200 A / 1000 V (DC), 48 A / 250 V (AC), Single wires, length: 2 m, locking actuator: 12 V, 4-pos., Front and rear mounting, M6, housing: black, A protective cap is supplied as standard for the DC and AC contacts.
Product type
CHARX T1HBI12-1AC48DC200-2,0M1
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성