??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1162095 - CHARX T2HBI12-3AC32DC250-2,0M2
Bill of material
PHOENIX CONTACT 1162095
Product number of the Manufacturer
1162095
Short Description
Vehicle charging inlet
Long Description
CHARX connect universal, Vehicle charging inlet, for charging with alternating current (AC) and with direct current (DC), CCS type 2, IEC 62196-2, IEC 62196-3, 250 A / 1000 V (DC), 32 A / 480 V (AC), Single wires, length: 2 m, locking actuator: 12 V, 4-pos., Front and rear mounting, M6, housing: black, A protective cap is supplied as standard for the DC and AC contacts.
Manufacturer Type Description
CHARX T2HBI12-3AC32DC250-2,0M2
Preview
International product number
4063151172107
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
102
degree of protection
IP55
width
108 mm
height
140.250 mm
Application standards
IEC 62196-2, IEC 62196-3
certificate/approval
EAC
depth
128.400 mm
Design
Vehicle charging inlet
LED display present
No
nominal voltage
480 V
type of connection system
Crimp connection, cannot be disconnected
Current type
AC 3-phase
Connection technology
Crimp connection, cannot be disconnected
Standard
type 2 CCS
With interlocking actuator
Yes
With access interlocking
Yes
Number of communication contacts
2
max. nominal current
32 A
Length of the fixed connection cable
2 m
GTIN
4063151172107
Manufacturer product designation
Vehicle charging inlet
Manufacturer product description
CHARX connect universal, Vehicle charging inlet, for charging with alternating current (AC) and with direct current (DC), CCS type 2, IEC 62196-2, IEC 62196-3, 250 A / 1000 V (DC), 32 A / 480 V (AC), Single wires, length: 2 m, locking actuator: 12 V, 4-pos., Front and rear mounting, M6, housing: black, A protective cap is supplied as standard for the DC and AC contacts.
Product type
CHARX T2HBI12-3AC32DC250-2,0M2
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Предварительные просмотры
3D
2D
Загрузка CAD-моделей