??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1161865 - HDFK 10-HV/ 3 BK
Bill of material
PHOENIX CONTACT 1161865
Product number of the Manufacturer
1161865
Short Description
Panel feed-through terminal block
Long Description
Panel feed-through terminal block, connection method: Screw connection with tension sleeve, Screw connection with tension sleeve, number of positions: 3, load current: 57 A, cross section: 0.5 mm² - 16 mm², connection direction of the conductor to plug-in direction: 0 °, width: 10.1 mm
Manufacturer Type Description
HDFK 10-HV/ 3 BK
International product number
4063151170462
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
45
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1000
Quantity Scale
25
Customs tariff number
85369010
Country of origin
GR
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part