??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1159388 - SAC-4P-20,0-PUR/M12FSS PE SH
Bill of material
PHOENIX CONTACT 1159388
Product number of the Manufacturer
1159388
Short Description
Power cable
Long Description
Power cable, 4-position, shielded (Advanced Shielding Technology), free cable end, on Socket straight M12, coding: S, cable length: 20 m, for AC current up to 12 A/690 V
Manufacturer Type Description
SAC-4P-20,0-PUR/M12FSS PE SH
International product number
4063151166939
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
rated voltage
690 V
rated current
12 A
Application standards
not available
certificate/approval
not available
Pole number
4
Degree of protection (IP), mounted
IP65
Without halogens
No
screened
No
Status display present
No
Areas of application for signal and data transmission
Power supply
Material of the cable mantle
PUR
Cable length can be configured
No
LED display present
No
Ground cable suitability of the fixed cable version
No
Design of the electrical connection (head 1)
not relevant
Use for product
Color of coat
Orange (RAL 2003), matt
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
straight
Design of the electrical connection (head 2)
M12
Arrangement of the cable lead-in, head 1
not relevant
Radial networked
No
Coding
S-Coded
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
20 m
Category (capacity)
not relevant
Resistant to welding beads
No
GTIN
4063151166939
Manufacturer product designation
Power cable
Manufacturer product description
Power cable, 4-position, shielded (Advanced Shielding Technology), free cable end, on Socket straight M12, coding: S, cable length: 20 m, for AC current up to 12 A/690 V
Product type
SAC-4P-20,0-PUR/M12FSS PE SH
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part