??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1159240 - PTTB 2,5-2R/NAMUR 22K/680
Bill of material
PHOENIX CONTACT 1159240
Product number of the Manufacturer
1159240
Short Description
Component terminal block
Long Description
Component terminal block, connection method: Push-in connection, 1st and 2nd level, Rated cross section: 2.5 mm², cross section: 0.14 mm² - 4 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
Manufacturer Type Description
PTTB 2,5-2R/NAMUR 22K/680
Preview
International product number
4063151166182
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
50
Min. line cross section, rigid
0.140 mm^2
Number of levels
2
Combustibility class
V0
Closing plate required
Yes
Connection type
Push-in connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.140 mm^2
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
5.200 mm
color
Grey
length
68 mm
Assembly type
Top-hat rail TH35
net weight
0.011386 kg
Max. line cross section, flexible
2.500 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm^2
Max. line cross section, rigid
4 mm^2
Min. line cross section, flexible
0.140 mm^2
GTIN
4063151166182
Manufacturer product designation
Component terminal block
Manufacturer product description
Component terminal block, connection method: Push-in connection, 1st and 2nd level, Rated cross section: 2.5 mm², cross section: 0.14 mm² - 4 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
Product type
PTTB 2,5-2R/NAMUR 22K/680
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Descarga de modelos CAD