Nederlands
English
품질보증 정보
카탈로그: KAISER
생성됨: 06.09.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KAISER
1159-91
KAISER
Flush-mounting
Powered by
CAD모델 선택
{kaiser/unterputz/1159_91.prj},{NB=1159-91(300)},{CNSORDERNO=1159-91},{IP=5},{OP=50},{P=557.00},{PG=180},{CNSMASSEXACT=0.0},{CNSVOLUMEEXACT=0.000},{CNSEAN=4013456545304},{BZ=Adapter},{AA=75 x 81 x 100 mm},{DS=30 - 100 mm},{INFOLINK=HTML (Online)},{LOD=300}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
KAISER
Description
1159-91 - Adapter
Bill of material
1159-91
Order number
1159-91
EAN-Code
4013456545304
Designation
Adapter
Level of Details
300
200
300
200
Adapter dimensions (LxWxD)
75 x 81 x 100 mm
for insulation thicknesses
30 - 100 mm
Data Sheet
HTML (Online)
Infotext
One-gang junction box for electrical installations in internal insulation systems. For permanently secure and heat-bridge-free installation of switches, sockets and other devices in internally insulated exterior walls. For optimal room climate with proven protection from moisture damage.For use in many internal insulation systems.· For installation in insulated interior walls· Guarantees installation without heat bridges· Moisture regulating and insulating· Prevention of moisture induced structural damage· Suitable for use in many insulation systems· For insulation thcknesses 30 to 100 mm· Installation on masonry without plaster
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성