??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1159-71 - Extension element
Bill of material
1159-71
Order number
1159-71
EAN-Code
4013456548190
Designation
Extension element
Level of Details
Length
220 mm
Width
110 mm
Height
190 mm
Insulation thickness in combination with Art. No. 1159-70
170 - 350 mm
Dispatch
6
Data Sheet
HTML (Online)
Infotext
Installation housing for the secure and heat-bridge-free installation of rigid and swivelling built-in LED luminaires or other installation accessories in insulated ceilings. The housing protects the surrounding insulation material against the high operating temperatures of the LED luminaire and protects the LED luminaire itself against dirt. The integrated insulation element reliably prevents heat bridges.· For the installation of luminaires and installation accessories in insulated ceilings· Suitable for all standard insulation materials· Thermically-protected installation space· The integrated insulation element prevents heat bridges· For insulation thicknesses from 100 mm to 160 mm (170 mm to 350 mm with extensionelement)· Adjustment to the insulation thickness in 10 mm steps.· Installation diameter up to ø 86 mm
Previews
3D
Dimension
2D
Download CAD models