??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1159-26 - Universal equipment carrier with combination insert
Bill of material
1159-26
Order number
1159-26
EAN-Code
4013456536180
Designation
Universal equipment carrier with combination insert
Level of Details
Length
220 mm
Width
100 mm
Depth
160 mm
DIN EN conduit Ø
max. 25 mm
Cable entries
max. Ø 15 mm
Insulation thickness
60 - 160 mm
Dispatch
5 ST
Data Sheet
HTML (Online)
Info text
Universal equipment carrier with combination insert for the installation of entryphones and installation accessories on the insulated external facade. The perfect basis for intercoms, sockets,switches and much more, and also for two-unit and three-unit combinations.· Guarantees installation without heat bridges· For entryphones and variable accessory installation combinations of 1 to 3 units· For future expansion without damaging the external facade· For insulation thicknesses up to 360 mm
Previews
3D
Dimension
2D
Download CAD models