??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1159-24 - Universal equipment carrier
Bill of material
1159-24
Art. No.
1159-24
E-Number
372 803 409
Type
Universal equipment carrier, with rockwool blank cut, for insulation thickness 60 - 160 mm
Level of Details
Material
Polyethylene
Properties
Halogen-free
Glow wire test
650 °C nach EN 60695-2-11
Processing temperature
-5°C / + 60°C
Insulation material
Rock wool
Length
220 mm
Width
100 mm
Height
60-160 mm
Combination conduit entries M20/25
6
Individual net weight
403.6 g
Single volume
6.12 l
EAN-Code
4013456470606
Infotext
Data Sheet
HTML (Online)
Previews
3D
Dimension
2D
Download CAD models