您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
Deutsch
QA認證資訊
目錄: AGRO
Created: 06.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
AGRO
1159-24
AGRO
Flush-mounting installation
Powered by
CAD模型選擇
{agro_bim/unterputz/1159_24.prj},{NB=1159-24(2)},{CNSORDERNO=1159-24},{BZ=Universal-Geräteträger, mit Steinwoll-Zuschnitt, für Isolierstärke 80 - 160 mm},{LOD=2},{L=220},{B=100},{H=60-160},{RK=6},{ISOMAT=Steinwolle},{CNSMAT=Polyethylen},{ES=Halogenfrei},{GP=650 °C nach EN 60695-2-11},{VT=-5°C / + 60°C},{ENO=372 803 409},{IP=-},{OP=5},{CNSMASSEXACT=403.6},{CNSVOLUMEEXACT=6.12},{CNSEAN=4013456470606},{INFOLINK=HTML (Online)},{INFOTEXT=Universal-Geräteträger Installation in: Gedämmte Aussenfasaden (WDVS) Länge x Breite x Höhe: 220 x 100 x 60-160 mm. Aus Polyethylen, halogenfrei, GDP 650°C Artikelnummer: 1159-24 / E-No.: 372 803 409},{PICTURESMALL=1159_24.png}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
AGRO
Description
1159-24 - Universal equipent carrier
Bill of material
1159-24
Art. No.
1159-24
Designation
Universal equipment carrier, with rockwool blank cut, for insulation thickness 80 - 160 mm
Level of Details
300
200
300
200
Length
220
mm
Width
100
mm
Height
60-160
mm
Combination conduit entries M20/25
6
Insulation material
Rock wool
Material
Polyethylen
Properties
Halogenfrei
Glow wire test
650 °C nach EN 60695-2-11
Processing temperature
-5°C / + 60°C
E-Number
372 803 409
Individual net weight
403.6
g
Single volume
6.12
l
EAN-Code
4013456470606
Data Sheet
HTML (Online)
Info text
Universal mounting fitting Installation in: Insulated external facades (EWIS / EIFS) Length x Width x Height/Depth: 220 x 100 x 60-160 mm. Made from polyethylene, halogen-free, GWT 650°C Article No.: 1159-24 / E-No.: 372 803 409
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型