??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1158488 - SAC-12P-1,5-35T/FS SH BK CH-MA
Bill of material
PHOENIX CONTACT 1158488
Product number of the Manufacturer
1158488
Short Description
Sensor/actuator cable
Long Description
Sensor/actuator cable, 12-position, PUR/PVC, black RAL 9005, shielded, free cable end, on Socket straight M12 SPEEDCON, coding: A, cable length: 1.5 m, Customer version
Manufacturer Type Description
SAC-12P-1,5-35T/FS SH BK CH-MA
Preview
International product number
4063151164577
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
81
rated voltage
30 V
rated current
1.500 A
Application standards
not available
certificate/approval
not available
Pole number
12
Degree of protection (IP), mounted
IP65
Without halogens
No
Material of the contact coat
Ni/Au
Coding (head 1)
not relevant
screened
No
Status display present
No
Material of the cable mantle
PUR
Cable length can be configured
No
LED display present
No
Ground cable suitability of the fixed cable version
Yes
Design of the electrical connection (head 1)
not relevant
Use for product
Color of coat
black RAL 9005
min. permissible cable outside temperature, when moving
-5 °C
min. permissible cable outside temperature, fixed laid
-30 °C
max. permissible cable outside temperature, fixed laid
80 °C
max. permissible cable outside temperature, when moving
80 °C
suitable for cable guide chain
Yes
arrangement of the cable lead-in (head 2)
straight
Knurl material
zinc die-cast
Design of the electrical connection (head 2)
M12
Arrangement of the cable lead-in, head 1
not relevant
Type of plug-in contact, head 1
Not relevant
Type of plug-in contact (head 2)
Female (socket)
Conductor cross-section, max.
0.140 mm^2
Radial networked
No
Coding
A-coded
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
1.500 m
Category (capacity)
not relevant
Resistant to welding beads
No
GTIN
4063151164577
Manufacturer product designation
Sensor/actuator cable
Manufacturer product description
Sensor/actuator cable, 12-position, PUR/PVC, black RAL 9005, shielded, free cable end, on Socket straight M12 SPEEDCON, coding: A, cable length: 1.5 m, Customer version
Product type
SAC-12P-1,5-35T/FS SH BK CH-MA
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
100
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
下载CAD模型
没有针对该零部件的生成操作