??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1158449 - PV-FT-C4M-C-4-200-RD-SP-00
Bill of material
PHOENIX CONTACT 1158449
Product number of the Manufacturer
1158449
Short Description
Device connector front mounting
Long Description
Panel feed-through, Range of articles: Sunclix, Device connector front mounting, housing material: PPE, color: black, number of positions: 1, rated voltage: 1500 V DC, Connection method: Crimp, Type of contact: Pin
Manufacturer Type Description
PV-FT-C4M-C-4-200-RD-SP-00
Preview
International product number
4063151163648
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
GTIN
4063151163648
Manufacturer product designation
Device connector front mounting
Manufacturer product description
Panel feed-through, Range of articles: Sunclix, Device connector front mounting, housing material: PPE, color: black, number of positions: 1, rated voltage: 1500 V DC, Connection method: Crimp, Type of contact: Pin
Manufacturer product family
Sunclix
Product type
PV-FT-C4M-C-4-200-RD-SP-00
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
미리보기
3D
2D
CAD모델 다운로드