??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1158062 - SAC-3P-M12MS/5PURFSSH5 2X4GYFM
Bill of material
PHOENIX CONTACT 1158062
Product number of the Manufacturer
1158062
Short Description
Sensor/actuator cable
Long Description
Sensor/actuator cable, 3-position, cable length: 5 m
Manufacturer Type Description
SAC-3P-M12MS/5PURFSSH5 2X4GYFM
International product number
4063151162467
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
17
rated voltage
48 V
rated current
4 A
Application standards
not available
certificate/approval
not available
Pole number
3
Degree of protection (IP), mounted
IP65
Without halogens
No
screened
No
Status display present
No
Material of the cable mantle
PUR
Cable length can be configured
No
LED display present
No
Ground cable suitability of the fixed cable version
No
Use for product
Color of coat
black-gray RAL 7021
suitable for cable guide chain
No
Radial networked
No
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
5 m
Category (capacity)
not relevant
Resistant to welding beads
No
GTIN
4063151162467
Manufacturer product designation
Sensor/actuator cable
Manufacturer product description
Sensor/actuator cable, 3-position, cable length: 5 m
Product type
SAC-3P-M12MS/5PURFSSH5 2X4GYFM
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。