??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1157963 - CUC-INI-C1ZNI-S/R4IP10G8
Bill of material
PHOENIX CONTACT 1157963
Product number of the Manufacturer
1157963
Short Description
RJ45 male insert
Long Description
RJ45 male insert, design: RJ45, degree of protection: IP20, number of positions: 8, 10 Gbps, CAT6A (IEC 60512-27-100:2008, TIA-568-C.2:2009), material: Metal, connection method: Insulation displacement connection, connection cross section: AWG 23- 22, cable outlet: straight, Ethernet
Manufacturer Type Description
CUC-INI-C1ZNI-S/R4IP10G8
International product number
4063151163815
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
17
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part