??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1157081 - SAC-5P-MS/0,15-920/M8FSB CH-MA
Bill of material
PHOENIX CONTACT 1157081
Product number of the Manufacturer
1157081
Short Description
Bus system cable
Long Description
Bus system cable, 5-position, PUR halogen-free, red lilac RAL 4001, shielded, Plug straight M12, coding: A, on Socket straight M8, cable length: 0.15 m, Customer-specific version
Manufacturer Type Description
SAC-5P-MS/0,15-920/M8FSB CH-MA
International product number
4063151161408
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
19
diameter
6.700 mm
Application standards
not available
Min. operating temperature
-25 °C
Max. operating temperature
90 °C
certificate/approval
not available
Pole number
5
Degree of protection (IP), mounted
IP67
Without halogens
No
material
TPU, hardly inflammable, self-extinguishing
Material of the contact coat
Ni/Au
Coding (head 1)
B-coded
screened
No
Material of the cable mantle
PUR
Cable length can be configured
No
Design of the electrical connection (head 1)
M12
nominal voltage
48 V
Rated value of current
4 A
Color of coat
red lilac RAL 4001
min. permissible cable outside temperature, when moving
-30 °C
min. permissible cable outside temperature, fixed laid
-40 °C
max. permissible cable outside temperature, fixed laid
80 °C
max. permissible cable outside temperature, when moving
70 °C
Number of wires
5
suitable for cable guide chain
Yes
arrangement of the cable lead-in (head 2)
straight
Design of the electrical connection (head 2)
M8
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Type of plug-in contact (head 2)
Female (socket)
Conductor cross-section, max.
0.250 mm^2
Conductor cross section (AWG), max.
24
Coding
B-coded
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
0.150 m
GTIN
4063151161408
Manufacturer product designation
Bus system cable
Manufacturer product description
Bus system cable, 5-position, PUR halogen-free, red lilac RAL 4001, shielded, Plug straight M12, coding: A, on Socket straight M8, cable length: 0.15 m, Customer-specific version
Product type
SAC-5P-MS/0,15-920/M8FSB CH-MA
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
100
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part