??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1156003 - SACB-4/ 8-C QO
Bill of material
PHOENIX CONTACT 1156003
Product number of the Manufacturer
1156003
Short Description
Sensor/actuator box
Long Description
Sensor/actuator box, connection method: QUICKON, 0.14 mm² ... 0.75 mm², number of slots: 4, number of positions: 5, slot assignment: Double, status display: No, Universal; master cable connection: Pluggable screw connection 180°, shielding: no, When connecting 5 conductors, max. 0.5 mm² can be connected
Manufacturer Type Description
SACB-4/ 8-C QO
Preview
International product number
4063151158521
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
72
degree of protection
IP65
Min. operating temperature
-30 °C
Max. operating temperature
80 °C
width
58 mm
height
45 mm
net weight
0.267 kg
Material of the contact coat
Sn
min. connectable conductor cross-section
0.140 mm^2
max. connectable conductor cross-section
1.500 mm^2
connection for NPN sensors present
Yes
Design of the outgoing circuits for sensor/actuator lines
Insulation displacement termination
Max. operating voltage
48 V
max. current carrying capacity per I/O signal
10 A
max. summation current
10 A
Number of channels per slots
2
Number of sensor/actuator slots
4
LED display present
No
Potential separation present
No
number of poles sensor/actuator slots
5
Explosion protection categories for gases
not relevant
Explosion protected category for dusts
not relevant
min. operating voltage
48 V
Screwed cable gland for min. external cable diameter
7 mm
Screwed cable gland for max. external cable diameter
12 mm
Connection of the master cable
Pluggable screw connection
GTIN
4063151158521
Manufacturer product designation
Sensor/actuator box
Manufacturer product description
Sensor/actuator box, connection method: QUICKON, 0.14 mm² ... 0.75 mm², number of slots: 4, number of positions: 5, slot assignment: Double, status display: No, Universal; master cable connection: Pluggable screw connection 180°, shielding: no, When connecting 5 conductors, max. 0.5 mm² can be connected
Product type
SACB-4/ 8-C QO
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models