??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1155996 - SACB-8/16-M23 P12 SH
Bill of material
PHOENIX CONTACT 1155996
Product number of the Manufacturer
1155996
Short Description
Sensor/actuator box
Long Description
Sensor/actuator box, application: Standard, connection method: M12 socket Metal, number of slots: 8, number of positions: 5, coding: A - standard, slot assignment: Double, status display: No, Universal; master cable connection: M23 plug connection 180°, shielding: yes
Manufacturer Type Description
SACB-8/16-M23 P12 SH
Preview
International product number
4063151158835
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
degree of protection
IP65
Min. operating temperature
-25 °C
Max. operating temperature
70 °C
width
58 mm
height
36 mm
net weight
0.554 kg
Material of the contact coat
gold-plated
connection for NPN sensors present
Yes
Design of the outgoing circuits for sensor/actuator lines
M12
Max. operating voltage
48 V
max. current carrying capacity per I/O signal
10 A
max. summation current
10 A
Number of channels per slots
2
Number of sensor/actuator slots
8
LED display present
No
Potential separation present
No
number of poles sensor/actuator slots
5
Explosion protection categories for gases
not relevant
Explosion protected category for dusts
not relevant
min. operating voltage
48 V
Connection of the master cable
M23 plug connection
GTIN
4063151158835
Manufacturer product designation
Sensor/actuator box
Manufacturer product description
Sensor/actuator box, application: Standard, connection method: M12 socket Metal, number of slots: 8, number of positions: 5, coding: A - standard, slot assignment: Double, status display: No, Universal; master cable connection: M23 plug connection 180°, shielding: yes
Product type
SACB-8/16-M23 P12 SH
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Stáhnout CAD model