??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1155605 - ES-BBC-MF3
Bill of material
PHOENIX CONTACT 1155605
Product number of the Manufacturer
1155605
Short Description
Panel mounting frames
Long Description
Connectors for energy storage, Range of articles: BBC, Panel mounting frames, design: Panel mounting frame, housing material: PA-GF, color: black
Manufacturer Type Description
ES-BBC-MF3
Preview
International product number
4063151157319
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
21
GTIN
4063151157319
Manufacturer product designation
Panel mounting frames
Manufacturer product description
Connectors for energy storage, Range of articles: BBC, Panel mounting frames, design: Panel mounting frame, housing material: PA-GF, color: black
Manufacturer product family
BBC
Product type
ES-BBC-MF3
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
6
Quantity Scale
6
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models