Nederlands
English
품질보증 정보
카탈로그: KAISER
생성됨: 06.09.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KAISER
1155-03(300)
KAISER
Flush-mounting
Powered by
CAD모델 선택
{kaiser/unterputz/1155_03_asmtab.prj},{NB=1155-03(300)},{CNSORDERNO=1155-03},{CNSEAN=4013456411814},{BZ=ISO-Dosen-Set},{LOD=300},{EO=60},{IP=5},{OP=10},{P=853.00},{PG=180},{CNSMASSEXACT=0.0},{CNSVOLUMEEXACT=0.000},{INFOLINK=HTML (Online)},{INFOTEXT=ISO-Dosen-Set zur sicheren Befestigung von Gerätedosen auf dem Mauerwerk in gedämmten Fassaden.· Zur sicheren Befestigung von Schaltern, Steckdosen etc. in der Außendämmung· Beliebig verlängerbar· Verdrehungssicher kombinierbar durch Snap-Rast-Kupplung· Garantierter Norm-Kombinationsabstand 71 mm},{PICTURESMALL=1155_03.png},{PPATH=assemblies/1155_03_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
KAISER
Description
1155-03 - ISO box set
Bill of material
1155-03(300)
Order number
1155-03
EAN-Code
4013456411814
Designation
ISO box set
Level of Details
300
200
300
200
Installation opening
60
mm
Data Sheet
HTML (Online)
Infotext
ISO box set for securely attaching one-gang boxes on the masonry in insulated facades.· For securely attaching switches, sockets etc. in the external insulation· Can be extended as required· High torsional strength, and can be combined by means of snap-in connector· Guaranteed standard combination distance of 71 mm
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성