??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1154813 - PT 6-DREHSI (6,3X32)
Bill of material
PHOENIX CONTACT 1154813
Product number of the Manufacturer
1154813
Short Description
Fuse modular terminal block
Long Description
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 6,3 x 32, nom. voltage: 1000 V, nominal current: 10 A, connection method: Push-in connection, Rated cross section: 6 mm², cross section:  0.5 mm²- 10 mm², mounting type: NS 35/7,5, NS 35/15, color: black
Manufacturer Type Description
PT 6-DREHSI (6,3X32)
Preview
International product number
4063151153090
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
1000 V
Min. line cross section, rigid
0.500 mm^2
Number of levels
1
Combustibility class
V0
Closing plate required
No
material of insulation
Polyamide
Connection type
Push-in connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm^2
Power loss per pole, current-dependent [PlIp]
1.310 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
12.300 mm
color
Black
length
77.700 mm
Assembly type
Top-hat rail TH35
net weight
0.022 kg
Max. line cross section, flexible
10 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
6 mm^2
Max. line cross section, rigid
10 mm^2
Min. line cross section, flexible
0.500 mm^2
Design of safety block
Miniature fuses 6,3x32mm
GTIN
4063151153090
Manufacturer product designation
Fuse modular terminal block
Manufacturer product description
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 6,3 x 32, nom. voltage: 1000 V, nominal current: 10 A, connection method: Push-in connection, Rated cross section: 6 mm², cross section:  0.5 mm²- 10 mm², mounting type: NS 35/7,5, NS 35/15, color: black
Product type
PT 6-DREHSI (6,3X32)
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
25
Customs tariff number
85369095
Country of origin
IN
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part