??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1153170 - W-3L-RBO 12-DHR
Bill of material
PHOENIX CONTACT 1153170
Product number of the Manufacturer
1153170
Short Description
Plate spring
Long Description
Plate spring, material: Steel, color: silver
Manufacturer Type Description
W-3L-RBO 12-DHR
Preview
International product number
4063151151096
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
27
height
6.200 mm
depth
6.200 mm
GTIN
4063151151096
Manufacturer product designation
Plate spring
Manufacturer product description
Plate spring, material: Steel, color: silver
Product type
W-3L-RBO 12-DHR
URI of the product
http://www.phoenixcontact.com/product/1153170
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
73182200
Country of origin
CN
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part