??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1150681 - PRC 5-CA-MF-H07-4-10,0
Bill of material
PHOENIX CONTACT 1150681
Product number of the Manufacturer
1150681
Short Description
Connecting cable
Long Description
Assembled installation cable, Range of articles: PRC 35, Connecting cable, housing material: PPE, color: black, number of positions: 5, rated voltage: 690 V AC, rated current: 32 A, Connection method: Screw connection, Type of contact: Socket/pin. This item is also available with other cable lengths. For your specific requirements, please contact your local PHOENIX CONTACT subsidiary.
Manufacturer Type Description
PRC 5-CA-MF-H07-4-10,0
Preview
International product number
4063151148072
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
Combustibility class
V0
Min. operating temperature
30 °C
Max. operating temperature
60 °C
Pole number
5
max. operating ambient temperature
60 °C
Material of the contact coat
silver-plated
Degree of soiling
2
PE connection present
No
material of housing
PPE
screen connection present
No
Number of control contacts
5
With thread
Yes
Connection on the inside
Screw connection
Inside connection
Screw connection
GTIN
4063151148072
Manufacturer product designation
Connecting cable
Manufacturer product description
Assembled installation cable, Range of articles: PRC 35, Connecting cable, housing material: PPE, color: black, number of positions: 5, rated voltage: 690 V AC, rated current: 32 A, Connection method: Screw connection, Type of contact: Socket/pin. This item is also available with other cable lengths. For your specific requirements, please contact your local PHOENIX CONTACT subsidiary.
Manufacturer product family
PRC 35
Product type
PRC 5-CA-MF-H07-4-10,0
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Descarga de modelos CAD