??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
115 Series - Kingpinless Dual Wheel Caster
Bill of material
115AX06228S
Part Number
115AX06228S
Series
115 Series
Fastening Type
Fastening Size
4-1/2'' x 4''
Wheel Type
Wheel Diameter
Inch
Tread Width
2 Inch
Wheel Face
Round tread
Finish
Maroon tread on aluminum core
Temperature Range
-40°F to +180°F
Hardness
85 Shore A
Bearing Type
Capacity
2000 lbs.
Brake Type
Rig Options
Mount Height
7 3/4 Inch
Swivel Lead
1 9/16 Inch
Swivel Radius
4 9/16 Inch
Swivel Lock
Toe Guard
Previews
3D
Dimension
2D
Download CAD models