??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1147689 - NBC-M12MRDC3/0,7-93E/M12MRDC3
Bill of material
PHOENIX CONTACT 1147689
Product number of the Manufacturer
1147689
Short Description
Network cable
Long Description
Network cable, Plug angled M12 / IP67, coding: D, on Plug angled M12 / IP67, coding: D
Manufacturer Type Description
NBC-M12MRDC3/0,7-93E/M12MRDC3
International product number
4063151140502
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
12
Application standards
not available
certificate/approval
not available
Degree of protection (IP), mounted
IP67
Without halogens
No
Coding (head 1)
D-coded
screened
No
Cable length can be configured
No
Design of the electrical connection (head 1)
M12
nominal voltage
48 V
Rated value of current
4 A
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
angled
Design of the electrical connection (head 2)
M12
Arrangement of the cable lead-in, head 1
angled
Type of plug-in contact, head 1
Male (plug)
Type of plug-in contact (head 2)
Male (plug)
Coding
D-coded
Torsion-resistant
No
Hybrid cable
No
GTIN
4063151140502
Manufacturer product designation
Network cable
Manufacturer product description
Network cable, Plug angled M12 / IP67, coding: D, on Plug angled M12 / IP67, coding: D
Product type
NBC-M12MRDC3/0,7-93E/M12MRDC3
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Загрузка CAD-моделей
С этим продуктом не связаны никакие операции