??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1147603 - SAC-5P-M12Y/2XM12FS VP BK S21
Bill of material
PHOENIX CONTACT 1147603
Product number of the Manufacturer
1147603
Short Description
Y distributor
Long Description
Y distributor, Parallel distributor
Manufacturer Type Description
SAC-5P-M12Y/2XM12FS VP BK S21
International product number
4063151140106
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
29
rated voltage
48 V
rated current
4 A
Application standards
not available
certificate/approval
cULus Listed
net weight
0.030 kg
Degree of protection (IP), mounted
IP67
Degree of soiling
1
screened
No
Sensor/actuator adapter design
Y adapter
GTIN
4063151140106
Manufacturer product designation
Y distributor
Manufacturer product description
Y distributor, Parallel distributor
Product type
SAC-5P-M12Y/2XM12FS VP BK S21
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
100
Quantity Scale
1
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part