??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1147119 - PPO-10/P
Bill of material
PHOENIX CONTACT 1147119
Product number of the Manufacturer
1147119
Short Description
Abgriffklemme
Long Description
Pick-off terminal, nom. voltage: 1000 V, nominal current: 32 A, number of connections: 2, connection method: Push-in connection, Rated cross section: 6 mm², cross section: 0.5 mm² - 10 mm², mounting type: Plug-in mounting, color: gray
Manufacturer Type Description
PPO-10/P
International product number
4063151136178
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
43
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part