??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1146441 - NBC-M12FSY/1,0-94H/M12FSY
Bill of material
PHOENIX CONTACT 1146441
Product number of the Manufacturer
1146441
Short Description
Hybrid cable
Long Description
Hybrid cable, Ethernet hybrid CAT5 (100 Mbps), 8-position halogen-free, shielded (Advanced Shielding Technology), Socket straight M12 / IP65/IP67, coding: Y, on Socket straight M12 / IP65/IP67, coding: Y, cable length: 1 m, Power with Ethernet (PWE)
Manufacturer Type Description
NBC-M12FSY/1,0-94H/M12FSY
Preview
International product number
4063151135096
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
17
diameter
8.800 mm
Application standards
IEC 61076-2-113
certificate/approval
cUL Listed, UL Listed
Pole number
8
Degree of protection (IP), mounted
IP65
Without halogens
No
Coding (head 1)
Y-coded
screened
Yes
Areas of application for signal and data transmission
Standard
Material of the cable mantle
PUR
Cable length can be configured
No
Design of the electrical connection (head 1)
M12
nominal voltage
48 V
Rated value of current
6 A
Color of coat
black RAL 9005
min. permissible cable outside temperature, when moving
-30 °C
Number of wires
8
suitable for cable guide chain
Yes
arrangement of the cable lead-in (head 2)
straight
Design of the electrical connection (head 2)
M12
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Female (socket)
Type of plug-in contact (head 2)
Female (socket)
Conductor cross-section, max.
0.150 mm^2
Conductor cross section (AWG), max.
26
Coding
Y - hybrid
Torsion-resistant
No
Hybrid cable
Yes
Length of the preassembled line
1 m
Category (capacity)
Ethernet hybrid
GTIN
4063151135096
Manufacturer product designation
Hybrid cable
Manufacturer product description
Hybrid cable, Ethernet hybrid CAT5 (100 Mbps), 8-position halogen-free, shielded (Advanced Shielding Technology), Socket straight M12 / IP65/IP67, coding: Y, on Socket straight M12 / IP65/IP67, coding: Y, cable length: 1 m, Power with Ethernet (PWE)
Product type
NBC-M12FSY/1,0-94H/M12FSY
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models