??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1146429 - NBC-M12FRY/25,0-94H
Bill of material
PHOENIX CONTACT 1146429
Product number of the Manufacturer
1146429
Short Description
Hybrid cable
Long Description
Hybrid cable, Ethernet hybrid CAT5 (100 Mbps), 8-position halogen-free, shielded (Advanced Shielding Technology), Socket angled M12 / IP65/IP67, coding: Y, on free cable end, cable length: 25 m, Power with Ethernet (PWE)
Manufacturer Type Description
NBC-M12FRY/25,0-94H
Preview
International product number
4063151136529
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
17
diameter
8.800 mm
Application standards
IEC 61076-2-113
certificate/approval
cUL Listed, UL Listed
Pole number
8
Degree of protection (IP), mounted
IP67
Without halogens
No
Coding (head 1)
Y-coded
screened
Yes
Areas of application for signal and data transmission
Standard
Material of the cable mantle
PUR
Cable length can be configured
No
Design of the electrical connection (head 1)
M12
nominal voltage
48 V
Rated value of current
6 A
Color of coat
black RAL 9005
min. permissible cable outside temperature, when moving
-30 °C
min. permissible cable outside temperature, fixed laid
-40 °C
max. permissible cable outside temperature, fixed laid
80 °C
max. permissible cable outside temperature, when moving
70 °C
Number of wires
8
suitable for cable guide chain
Yes
arrangement of the cable lead-in (head 2)
not relevant
Design of the electrical connection (head 2)
not relevant
Arrangement of the cable lead-in, head 1
angled
Type of plug-in contact, head 1
Female (socket)
Type of plug-in contact (head 2)
Not relevant
Conductor cross-section, max.
0.150 mm^2
Conductor cross section (AWG), max.
26
Coding
not relevant
Torsion-resistant
No
Hybrid cable
Yes
Length of the preassembled line
25 m
Category (capacity)
Ethernet hybrid
GTIN
4063151136529
Manufacturer product designation
Hybrid cable
Manufacturer product description
Hybrid cable, Ethernet hybrid CAT5 (100 Mbps), 8-position halogen-free, shielded (Advanced Shielding Technology), Socket angled M12 / IP65/IP67, coding: Y, on free cable end, cable length: 25 m, Power with Ethernet (PWE)
Product type
NBC-M12FRY/25,0-94H
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Pobierz modele CAD