??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1145453 - SAC-8P-15,0-PUR/M 8FR
Bill of material
PHOENIX CONTACT 1145453
Product number of the Manufacturer
1145453
Short Description
Sensor/actuator cable
Long Description
Sensor/actuator cable, 8-position, free cable end, on Socket angled M8, cable length: 15 m
Manufacturer Type Description
SAC-8P-15,0-PUR/M 8FR
International product number
4063151135829
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
29
rated voltage
30 V
rated current
1.500 A
Application standards
not available
certificate/approval
cULus Listed
Pole number
8
Degree of protection (IP), mounted
IP65
Without halogens
No
screened
No
Status display present
No
Material of the cable mantle
PUR
Cable length can be configured
No
LED display present
No
Ground cable suitability of the fixed cable version
No
Design of the electrical connection (head 1)
not relevant
Use for product
Color of coat
black-gray RAL 7021
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
angled
Design of the electrical connection (head 2)
M8
Arrangement of the cable lead-in, head 1
not relevant
Type of plug-in contact, head 1
Not relevant
Radial networked
No
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
15 m
Category (capacity)
not relevant
Resistant to welding beads
No
GTIN
4063151135829
Manufacturer product designation
Sensor/actuator cable
Manufacturer product description
Sensor/actuator cable, 8-position, free cable end, on Socket angled M8, cable length: 15 m
Product type
SAC-8P-15,0-PUR/M 8FR
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part