??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1145185 - FBS 1/3/5/6-8
Bill of material
PHOENIX CONTACT 1145185
Product number of the Manufacturer
1145185
Short Description
Plug-in bridge
Long Description
Plug-in bridge, color: red
Manufacturer Type Description
FBS 1/3/5/6-8
Preview
International product number
4063151135164
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
Explosion tested design (EEx e)
No
color
red
Assembly type
plug-in
net weight
0.010 kg
Insulation present
Yes
shock-hazard protection present
No
GTIN
4063151135164
Manufacturer product designation
Plug-in bridge
Manufacturer product description
Plug-in bridge, color: red
Product type
FBS 1/3/5/6-8
URI of the product
http://www.phoenixcontact.com/product/1145185
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
250
Quantity Scale
250
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part