??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1145061 - IOA DAC-4DI/AI/EX
Bill of material
PHOENIX CONTACT 1145061
Product number of the Manufacturer
1145061
Short Description
Input module
Long Description
Digital-to-analog converter for VIP I/O-Marshalling base elements. For connection of four digital inputs and conversion to a single analog 4...20 mA signal. Saves three I/O channels.
Manufacturer Type Description
IOA DAC-4DI/AI/EX
Preview
International product number
4063151134860
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
122
width
10.300 mm
height
64.200 mm
rated current
0.020 A
Application standards
IEC 60664, DIN EN 50178
certificate/approval
IECEx, ATEX, CSA, CSAus
net weight
0.060 kg
depth
72.900 mm
Pole number
1
mounting type
pluggable
GTIN
4063151134860
Manufacturer product designation
Input module
Manufacturer product description
Digital-to-analog converter for VIP I/O-Marshalling base elements. For connection of four digital inputs and conversion to a single analog 4...20 mA signal. Saves three I/O channels.
Product type
IOA DAC-4DI/AI/EX
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389091
Country of origin
US
Deeplink
Deeplink
Previews
3D
2D
Download CAD models