??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1143010000 - WMF 2.5 DI BLZ PE
Bill of material
Weidmueller 1143010000
Preview
Product number of the Manufacturer
1143010000
Manufacturer Type Description
WMF 2.5 DI BLZ PE
Short Description
Test-disconnect terminal, Screw connection, 2.5 mm², 250 V, 20 A, Pivoting, Cross-disconnect: without, TS 35, dark beige
Long Description
Terminal block for separating circuits during tests or measurements.
GTIN
4032248926169
Manufacturer Name
Weidmueller Group
Design of cross-switch disconnector
without
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm²
max. connectable conductor cross-section multiple wire
4 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
min. connectable conductor cross-section multiple wire
1.500 mm²
Min. operating temperature
-50 °C
Max. operating temperature
120 °C
rated current
20 A
Number of levels
2
Rated current [In] for the power loss specification
20 A
Power loss, static, current-independent [Pls]
0.770 W
color
beige
Design of longitudinal or transverse separation
swiveling
Connection type
Screw connection
Combustibility class
V0
Connection type 2
Plug-in connection
material of insulation
PA
Max. line cross section, flexible
4 mm²
Max. line cross section, rigid
4 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Closing plate required
Yes
Assembly type
Top-hat rail TH35
rated voltage
250 V
Mass
0.013 kg
depth
45.85 mm
height
89.805 mm
width
5.08 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models