??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1142694 - SAC-5P-M12MS/50,0-923/FS S-SV
Bill of material
PHOENIX CONTACT 1142694
Product number of the Manufacturer
1142694
Short Description
Bus system cable
Long Description
Bus system cable, Customer version
Manufacturer Type Description
SAC-5P-M12MS/50,0-923/FS S-SV
International product number
4063151103354
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
Application standards
not available
certificate/approval
not available
Without halogens
No
screened
No
Cable length can be configured
No
nominal voltage
48 V
Rated value of current
4 A
suitable for cable guide chain
No
Torsion-resistant
No
Hybrid cable
No
GTIN
4063151103354
Manufacturer product designation
Bus system cable
Manufacturer product description
Bus system cable, Customer version
Product type
SAC-5P-M12MS/50,0-923/FS S-SV
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
15
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част