??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1142557 - EDU UPS 24VDC 5A SIM
Bill of material
PHOENIX CONTACT 1142557
Product number of the Manufacturer
1142557
Short Description
Teaching materials
Long Description
The EDU UPS 24 V DC 5 A SIM board is used to simulate the device management of variable uninterruptible power supplies.
Manufacturer Type Description
EDU UPS 24VDC 5A SIM
International product number
4063151102456
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
42
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
90230080
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part