??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1140960 - SOL-SC-2ST-0-DC-3MPPT-1101UD
Bill of material
PHOENIX CONTACT 1140960
Product number of the Manufacturer
1140960
Short Description
String combiner box (SCB)
Long Description
String combiner box (SCB)
Manufacturer Type Description
SOL-SC-2ST-0-DC-3MPPT-1101UD
Preview
International product number
4063151090531
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
72
degree of protection
IP65
width
361 mm
height
254 mm
depth
111 mm
GTIN
4063151090531
Manufacturer product designation
String combiner box (SCB)
Manufacturer product description
String combiner box for photovoltaic systems up to 1,000 V DC for connecting 3 x 2 strings. String entry from above. With surge protection (type 1/2), 3x DC switch disconnector, and SUNCLIX DC connectors for the input and output side (SUNCLIX mating connectors supplied as standard).
Product type
SOL-SC-2ST-0-DC-3MPPT-1101UD
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85363030
Country of origin
DE
Deeplink
Deeplink
Pobierz modele CAD
Z tą częścią nie jest powiązany żaden proces generowania